The EMD20B is an EMD GP style locomotive powered with a Cat® 3512C HD Engine and Kato Alternator. It was designed with flexibility in mind, allowing customers to choose options without extensive Engineering. It is constructed with a New Crashworthy Underframe, Cab and Fuel Tank and utilizes rebuilt GP style trucks with rebuilt D78 Traction Motors.
Locomotive Model: |
Cat® Powered GP |
Engine Model: |
Cat® 3512C HD |
Brake Horsepower: |
2100 |
No. of Cylinders: |
12 |
Low Idle Speed RPM: |
600 |
Full Speed: |
1800 |
Exhaust Aftertreatment Type: |
SCR and DPF |
Emissions Certification: |
US EPA Tier 3 and Tier 4* Switch |
Radiators: |
Mech. Bonded |
Traction Alternator: |
Kato – 1530 kW |
Companion Alternator: |
Kato – 250kW |
Air Compressor: |
Atlas Copco GAR 37 |