EMD® 710ECO Repower

< Back

Features

  • Low emissions
  • Fuel savings up to 25%
  • Lube oil savings over 50%
  • Increased all-weather adhesion
  • 90% parts commonality with existing fleet
  • Predictable184-day maintenance intervals
  • 30 years of demonstrated 710 engine reliability
  • Available as a kit or repowered locomotive

 

EM2000™ Microprocessor Control System

  • Excitation and load control
  • Adhesion control
  • Engine control
  • Diagnostic system
  • Archived unit history data

 

710ECO™ Repower Kit Contents

  • 8 or 12-cylinder 710 engine
  • AR10 / CA6 alternator
  • Separate loop aftercooling system
  • EM2000™ Microprocessor Control System
  • Automatic Engine Start Stop (AESS™)

 

Technical Details

 

Engine Model:
8-710G3A-T3 / 12-710G3A-T3
Engine Type:
Two Cycle - 45o Vee
Brake Power:
2,320 hp / 3,150 hp
Number of Cylinders:
12-Aug
Displacement Per Cylinder:
710 cu. in.
Compression Ratio:
18:01
Bore and Stroke:
9.06 x 11 in.
Fuel Injectors:
Electronic Unit Injection
Charge Air:
Single Turbocharger
Low Idle Speed:
200 rpm
Full Speed:
904 rpm
Emissions Certification:
US EPA Tier 3 and EU Stage III A
Alternator:
AR10
Companion Alternator:
CA6