EMD SD70ACe/LCi

< Back

Features

  • Designed for low clearance mining operations
  • Highly reliable 16-cylinder 710 engine, turbocharged
  • Optimized for fuel efficiency
  • Durable AC traction
  • High adhesion, radial bogie design
  • Inverter driven accessories for improved fuel economy
  • Isolated cab for reduced driver exposure to noise and vibration
  • EMD Functionally Integrated Railroad Electronics (FIRE™) man-machine interface
  • Fire supression system
  • Extended 184-day maintenance interval
  • Operates in extreme weather conditions (-40°C to 50°C)
  • Optional IntelliTrain® - remote monitoring and diagnostic services

 

EM2000™ - Microprocessor Control System

  • Excitation and load control
  • Adhesion control
  • Engine control
  • Diagnostic system
  • Archived unit history dat

Technical Details

Locomotive Traction System     AC Traction

Diesel Engine    16-710G3C-T2

Number of Axles    6

Locomotive Height    4791 mm

Length Over Couplers    22,631 mm

Traction Horsepower    3210 kW

Maximum Speed    113 kph

Continuous Tractive Effort    690 kN

Starting Tractive Effort    820 kN

Dynamic Braking Effort    454 kN

Fuel Capacity (usable)    18,548 liters

Maintenance Interval    184 days

Nominal Weight     195 mT

Maximum Axle Load     32.5 mT

Track Gauge     1,435 mm

Designed for     Australia