< Back

Features:

  • Features the highly reliable and fuel efficient 710 engine with approximately 10,000 operating worldwide
  • Provides advanced diagnostics and predictive health capabilities
  • Sets standards with a minimum 92-day maintenance interval
  • Inverter Driven Accessories for fuel economy
  • Optional semi-steering bogie application
  • Optional PRS Uptime® remote monitoring and diagnostic services

 

EM2000™ - Microprocessor Control System

  • Excitation and load control
  • Adhesion control
  • Engine control
  • Diagnostic system
  • Archived unit history data

 

Technical Details

Locomotive Traction System     AC Traction

Diesel Engine     12N-710G3B-EES

Number of Axles     6

Locomotive Height     4,244 mm

Length over Couplers Pulling Force     20,314 mm

Traction Horsepower     2,237 kW

Maximum Speed     100 kph

Starting Tractive Effort     540 kN

Dynamic Braking Effort    284 or 260 kN

Fuel Capacity (useable)     4,000 liters

Maintenance Interval (minimum)    92 days

Maximum Weight    120 tonnes

Track Gauge     1435 mm

 

Optional Model Configurations

Other Gear Ratios Available

Track Gauges between 1,000 mm - 1,676 mm