Kershaw® SkyTrim Mini 55 TH

< Back

Kershaw® SkyTrim Mini 55 TH

 

 

Progress Rail’s Maintenance-of-Way (MOW) division was born out of the movement toward mechanization in the railroad industry and introduced the first Kershaw® Ballast Regulator in 1945.

Today, Progress Rail supplies Kershaw® MOW equipment, providing machines to all Class I railroads, transit and short lines and contractors around the world.

The SkyTrim mini 55 TH is a compact, mobile, self- powered tree trimmer based on a telehandler platform.

The SkyTrim mini 55 TH is ideal for utility line clearance, residential applications, golf courses, rental properties and municipalities. 

The SkyTrim mini is a compact single operator self-contained tree trimming machine based on a telehandler. The upper unit is a two-stage insulated telescopic boom equipped with a single large saw blade with a cutting height of 55 feet (17 m). The saw is capable of rotating on its own axis (185 degrees) providing for accurate cutting of tree limbs at any angle. The entire boom assembly pivots on a slewing ring providing 27 degrees of movement which allows the boom and saw blade 25 feet of side-to-side movement at the blade tip, allowing for extreme cutting accuracy without repositioning the entire machine. The upper tree trimmer is mounted on a telescopic handler base machine equipped with the latest tier 4 engine, 4-wheel steer and crab steer providing a highly maneuverable stable machine package. The chassis is fitted with outriggers for trimming on slight inclines. The operator cab is EROPS certified, air-conditioned and comes with tinted glass and external screen guards with optional beacon and light kits. 

 

Technical Details

 

Frame: All welded construction using plate steel.

Dimensions: Length = 32’ (with retracted boom at rest) Width =6’ Height = 9’ 1” 

Weight: ~ 12,500 lbs. (5669 kg) with standard 14” x 17.5” tires.

Engine: Deutz TD 2.9L L4, 74 hp (55 kW) @ 2200 rpm, 2.9 L. (Meets U.S. EPA Tier 4 Final emission standards)

Propel System: Hydrostatic transmission with variable speed forward and reverse. Maximum travel speed is 15 mph (24 kph).

Transmission and Axles: Hydrostatic transmission with Shuttle shift on the steering column. Front and rear axles are planetary drive with a hi bias limited-slip differential on the front axle.

Wheels, Tires and Brakes:17.5” wheels with 14.00 x 17.5 tires. Service Brakes are inboard wet disc brakes on front axles. Parking Brakes are wet disc spring-applied hydraulic release. Light on dash indicates when Parking Brake is on.

Hydraulic System: Engine wheel drives a closed-loop hydrostatic pump used for propel. Engine auxiliary PTO drives open-loop gear pump used for hydraulic work functions. 4-section directional control valve with hydraulic actuators operates the boom up/down, boom in/out, boom rotate, and boom swing. 4-section directional control valve with 12VDC solenoid actuators operates the saw on/off, outrigger up/ down, and boom slide.

Electrical System: 12-volt dc negative ground, 75 amp alternator, color-coded and numbered wiring. Includes work lights, driving lights, horn, amber strobe light.

Service Re ll Capacities: Fuel: 24 gal (90.85 L),

Hydraulic System: 24 gal (90.85 L),

Engine Crankcase Oil: 7.5 qt (7.1 L),

Cooling System: 14 qt. (13.2 L).

Brake System: .7 qt. (.7 L)

Cab: Fully enclosed and insulated. Automatic climate control controls temperature and air ow. Ergonomic hydraulic piloted joystick used for boom functions. Includes cup holder, storage trays, 12 VDC auxiliary socket, and rocker style switches for lighting and work functions. Includes Falling Object Guard Structure (FOGS) that bolts to cab. A large skylight provides upward visibility. 

 

 

Kershaw® SkyTrim 75 G3

The Kershaw® SkyTrim 75 G3 Tree Trimmer is a rubber-tired, 75-foot telescoping boom tree trimmer designed for trimming tree limbs and clearing vegetation from utility right-of-ways, railroad right-of-ways and for use in overall site preparation.

Learn More

Kershaw® Skytrim 75HRT

The Kershaw® SkyTrim 75HRT is an over the road, rubber-tired prime mover vehicle with a rear, bed-mounted special cab and an attached, 75-foot telescoping boom with saw-type cutter head designed to trim trees with ease.

Learn More

Kershaw® Klearway 500 Brush Cutter

The Klearway 500 is a rough terrain, rubber-tired vehicle with a front-mounted rotary or shredder-type cutterhead designed to clear vegetation from utility right-of-ways, railroad right-of-ways and for site preparation.

Learn More