Kershaw® Klearway 500

< Back

KERSHAW KLEARWAY 500 BRUSH CUTTER

 

Progress Rail serves the vegetation management industry with reliable Kershaw® equipment to tackle tough maintenance jobs, accessing sites quickly and easily. Suitable for a variety of applications, our machines can perform tree and brush clearing for utilities, landscaping contractors, golf courses and residential usage, right-of-way clearing and more.

The Klearway 500 is a rough terrain, rubber-tired vehicle with a front-mounted rotary or shredder-type cutterhead designed to clear vegetation from utility right-of-ways, railroad right-of-ways and for site preparation.

 

 

 

Technical Details

 

Frame: Consists of welded construction front and rear main frames with structural tubing and fabricated side members. Front and rear frames are connected by an articulating joint allowing 15 degrees of up or down oscillation and 50 degrees right or left power steering action.

 

Weight: Approximately 26,000 lbs (11793.6kg) with standard 23.1 tires and rotary cutterhead. 28,000 (12700.8kg) w/shredder-type cutterhead.

 

Engine: Equipped with Caterpillar® C6.6 liquid cooled diesel engine rated for 202 bhp ( @ 2200 rpm. Engine equipped with exhaust muffler and large 150.6kw) capacity cooling system.

 

Propel System: Hydrostatic 4-wheel drive with propel motor driving through a heavy-duty 2-speed powershift transmission.

 

Transmission and Axles: 2-speed shift-on-the-go transmission connected by heavy-duty Dana-Spicer 1550 drive shafts to both axles. Heavy-duty axles with wet disc service brakes. Rear axle has no-spin differential and front axle is limited slip.

 

Wheels, Tires and Brakes: Tires: 28L26 10-ply logger type tire standard. Service brakes are inboard wet disc type. Parking brake is driveline-mounted fail-safe spring applied/hydraulic released wet disc.

 

Hydraulic System: Engine driven pump drive. Loadsense control hydraulic system. Hydrostatic propel system consists of closed loop pump driving a hydraulic propel motor mounted on transmission. Charge loop filtration. Hydraulic reservoir mounted outside engine compartment with cleanout port and shutoff valve. Cutterhead hydraulic circuits consist of two closed loop hydrostatic systems with variable displacement pumps and fixed displacement motors.

 

Electrical System: 12 volt dc negative ground with engine driven 100 amp alternator and two 12-volt batteries w/950 cold cranking amps each.

 

Cab: Angled front roof profile equipped with 1 1/4” (31.8mm) thick tinted Lexan roof viewing window. Equipped with hydraulic joystick control for cutterhead lift and tilt functions. Fully enclosed cab with heater and air conditioner. Tilt steering wheel uses flow amplification to produce a variable oil flow to steering cylinders in relation to steering wheel speed. Fully adjustable seat with suspension, seat belts and lumbar support. Front windshield wiper, dome light, Lexan windows, front window guard, electric horn and fullengine instrumentation are standard.

 

Capacities: Fuel tank: 81 gallons (306.6l). Hydraulic tank: 70 gallons (265l).

 

Ground Clearance: With 23.1 tires: 21” (533.4mm). With 28L26 tires: 23” (584.2mm).

 

Optional Equipment: Optional tire sizes: 23.1x26, 28L26 or 67x34.00-25. Rotary twin disk cutterhead or shredder-type cutterhead. Other options available upon request.

 

Kershaw® SkyTrim 75 G3

The Kershaw® SkyTrim 75 G3 Tree Trimmer is a rubber-tired, 75-foot telescoping boom tree trimmer designed for trimming tree limbs and clearing vegetation from utility right-of-ways, railroad right-of-ways and for use in overall site preparation.

Learn More

Kershaw® All Terrain Carrier

The Kershaw® All Terrain Carrier is an all-terrain, rubber-tired vehicle capable of supporting various aftermarket attachments. The machine is specifically designed for the vegetation management industry.

Learn More

Kershaw® Skytrim Mini

The Kershaw® SkyTrim Mini 55TH is a compact, single operator self-contained tree trimming machine based on a telehandler design.

Learn More