Kershaw® 35-14 Double Broom

< Back

Kershaw® Double Broom 35-14

 

Progress Rail’s Maintenance-of-Way (MOW) division was born out of the movement toward mechanization in the railroad industry and introduced the first Kershaw® Ballast Regulator in 1945.

Today, we supply Kershaw® MOW equipment, providing machines to all  Class  I  railroads,  transit and short lines and contractors around the world.

The Kershaw® 35-14 has two broom attachments. The rear-mounted broom is reversible. 

 

 

Technical Details

 

Frame: Welded construction using tubular steel and structural steel cross members. Equipped with turntable.

Weight: 43,200 lbs

Engine: Caterpillar C7.1 250 @ 2200 rpm Tier IV Final. 

Propel System: Hydrostatic drive, variable displacement pump, variable displacement motor standard with two-speed shift on the go. Travel speed 35 mph. 

Transmission and Axles: Propel motor powers two-speed transmission. Dual propeller shafts, two (2) spring-mounted industrial type axles equipped with no spin differential. Gear ratio is 6.14:1. Axle bearings do not require external lubrication. Single control handle controls speed and direction in each range. 

Wheels and Brakes: 28" cast steel wheels bolted to each axle, clasp brakes (two brake shoes per wheel). Service brakes; air applied/spring released. Parking brakes; spring applied/air released. 

Electrical System: 24 volt dc negative ground, two 205 amp/hour batteries, color coded and numbered wiring. 

Air System: Air compressor, engine oil lubricated cam shaft driven, water-cooled, 20ft (566 liters) free air volume @ 2200 rpm. System pressure is 100 psi (6.8 atm), 613 in. 3 (9.8 liters) air tank. Service brakes are controlled by a manually-operated dump valve. System is also equipped with a dual tone air horn, safety relief vavle. 

Hydraulic System: Engine-powered triple pump drive with hydrostatic propel pump and pumps for controls and brooms. Control circuit includes electrically actuated control valves and remote-mounted oil cooler. 100 mesh suction screens and 10 micron return filters. Fluid level indicators equipped with vandalism protection. Electric emergency pump to operate selected circuits. Filler cap on tank equipped with means for attaching padlock.

Cab: Fully enclosed, insulated safety glass windshield & rear windows, dome light, front windshiel wiper and pivoting adjustable seat, two variable speed 6" fans. Equipped with sealed beam lights. Access to cab from either side of machine. Equipped with self-contained hydraulically driven air conditioner/heater/pressurizer. Walkway equipped with safety chains. All attachment locks are operable from cab. 

Capacities: Fuel 122.5 gallon (464 liters), hydraulic: 98 gallons (371 liters), engine crankcase: 12qt (11 liters), cooling system: 24 qt (22.7 liters). pump drive: 4 1/2 qt (4.2 liters) transmission: 2 qt (1.9 liters) *Add 2 qts (1.9 liters) for filter.

 

 

 

 

Kershaw® 44-2 Rotary Scarifier

The Kershaw® 44-2 Rotary Scarifier is a self-propelled machine designed to remove ballast, wood chips and other debris from the cribs where old ties have been removed.

Learn More

Kershaw® 38-7 Kribber Adzer

The Kershaw® 38-7 Kribber Adzer performs the task of ballast removal from between ties at the tie plate area, then adzes the cross ties at the tie plate seat for the placement of new tie plates. Afterwards, debris and wood shavings are swept away from the tie plate seat area.

Learn More

Kershaw® KSC2000 Shoulder Cleaner

The Kershaw® Model KSC2000 is a self-contained, self-propelled machine for excavating and cleaning the shoulder ballast, returning the cleaned ballast to the track, profiling the shoulder and sweeping the tie ends in one pass.

Learn More